IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000316004
SToxxparts
05 C-Parts without standard
05000316000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000316000/05000316000.prj},{NB=05000316004},{PREVIEW=05000316000.png},{ARTNR=05000316004},{D1=8},{L1=5-10},{D2=9.5},{D3=38},{D4=17.5},{L2=6.5},{L3=30.2},{L4=11},{L5=3},{AB=8},{F=18},{T=80},{MAT=Edelstahl/Thermoplastgriff PA6},{GEW=25},{INFO=https://api.meleven.de/out/SToxxparts/ce.57.50.050003160009.pdf},{DEFAULTSORTATTR=12492}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
SToxxparts
Description
05000316000 - Ball clamping bolts self-locking with clamping length compensation
Bill of material
05000316004
ARTNR
Article No.
05000316004
05000316004
D1
-0.04
8
8
mm
L1
5-10
5-10
mm
D2
9.5
9.5
mm
D3
38
38
mm
D4
17.5
17.5
mm
L2
6.5
6.5
mm
L3
30.2
30.2
mm
L4
11
11
mm
L5
unclamped
3
3
mm
AB
Location hole H11
8
8
mm
F
max. clamping force
18
18
N
T
max.
80
°C
MAT
Material
Edelstahl/Thermoplastgriff PA6
GEW
Weight
25
25
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/ce.57.50.050003160009.pdf
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D