IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000321023
SToxxparts
05 C-Parts without standard
05000321000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000321000/05000321000.prj},{NB=05000321023},{PREVIEW=05000321000.png},{ARTNR=05000321023},{D1=10},{L1=25},{D2=12},{D3=41},{D4=16.4},{L2=9.6},{L3=34.8},{L4=19.2},{AB=10},{T=80},{TAU=100},{MAT=Edelstahl/Thermoplastgriff},{GEW=32},{INFO=https://api.meleven.de/out/SToxxparts/2d.8b.52.050003210009.pdf},{DEFAULTSORTATTR=13311}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 46
HELP_VARIABLE
Company
SToxxparts
Description
05000321000 - Ball lock pin self-locking with elastic handle, stainless steel, precipitation hardened
Bill of material
05000321023
ARTNR
Article No.
05000321023
05000321023
D1
-0.04/-0.08
10
10
mm
L1
+0.6
25
25
mm
D2
12
12
mm
D3
41
41
mm
D4
16.4
16.4
mm
L2
±1
9.6
9.6
mm
L3
34.8
34.8
mm
L4
19.2
19.2
mm
AB
Location hole H11
10
10
mm
T
max.
80
°C
TAU
Shear strength double cut min.
100
100
kN
MAT
Material
Edelstahl/Thermoplastgriff
GEW
Weight
32
32
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/2d.8b.52.050003210009.pdf
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D