IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000609006
SToxxparts
05 C-Parts without standard
05000609000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000609000/05000609000.prj},{NB=05000609006},{ARTNR=05000609006},{D1=8},{D2=8},{K=16},{D3=M4},{D4=M4},{L1=16},{L2=13},{L3=26},{L4=5.5},{S=-},{MAT=Aluminium/Edelstahl},{GEW=25},{INFO=https://api.meleven.de/out/SToxxparts/ca.e8.a8.05000609000.pdf},{PREVIEW=05000609000.png},{DEFAULTSORTATTR=707}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
SToxxparts
Description
05000609000 - T-clamp holder with bolt
Bill of material
05000609006
ARTNR
Article No.
05000609006
05000609006
D1
8
8
mm
D2
8
8
mm
K
16
16
mm
D3
M4
M4
mm
D4
M4
M4
mm
L1
16
16
mm
L2
13
13
mm
L3
26
26
mm
L4
5.5
5.5
mm
S
-
-
mm
MAT
Material
Aluminium/Edelstahl
GEW
Weight
25
25
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/ca.e8.a8.05000609000.pdf
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D