IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000823034
SToxxparts
05 C-Parts without standard
05000823000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000823000/05000823000.prj},{NB=05000823034},{ARTNR=05000823034},{D1=16},{L1=140},{A=4.8},{B=1.2},{D2=19 +1},{D3=15.9},{D4=20},{D5=32},{L2=14.2},{L3=46.5},{MAT=Edelstahl},{GEW=290},{INFO=https://api.meleven.de/out/SToxxparts/b9.5a.2a.05000823000.pdf},{PREVIEW=05000823000.png},{DEFAULTSORTATTR=43623}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 68
HELP_VARIABLE
Company
SToxxparts
Description
05000823000 - Stainless steel pin, stainless steel slider
Bill of material
05000823034
ARTNR
Article No.
05000823034
05000823034
D1
-0.1
16
16
mm
L1
+0.4
140
140
mm
A
4.8
4.8
mm
B
1.2
1.2
mm
D2
19 +1
19 +1
mm
D3
15.9
15.9
mm
D4
20
20
mm
D5
32
32
mm
L2
14.2
14.2
mm
L3
46.5
46.5
mm
MAT
Material
Edelstahl
GEW
Weight
290
290
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/b9.5a.2a.05000823000.pdf
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D