IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000825001
SToxxparts
05 C-Parts without standard
05000825000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000825000/05000825000.prj},{NB=05000825001},{ARTNR=05000825001},{D1=22},{D2=16},{H1=6},{H2=25},{FN=35},{MAT=Stahl vernickelt/Gummiumantelung/NdFeB Magnet},{GEW=18},{INFO=https://api.meleven.de/out/SToxxparts/66.b7.54.05000825000.pdf},{PREVIEW=05000825000.png},{DEFAULTSORTATTR=44285}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SToxxparts
Description
05000825000 - Holding magnet with handle button and rubber coating
Bill of material
05000825001
ARTNR
Article No.
05000825001
05000825001
D1
22
22
mm
D2
16
mm
H1
6
6
mm
H2
25
25
mm
FN
Nominal holding force
35
35
N
MAT
Material
Stahl vernickelt/Gummiumantelung/NdFeB Magnet
GEW
Weight
18
18
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/66.b7.54.05000825000.pdf
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D