IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000875044
SToxxparts
05 C-Parts without standard
05000875000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000875000/05000875000.prj},{NB=05000875044},{PREVIEW=05000875000.png},{ARTNR=05000875044},{VAR=ohne Mutter},{D1=80},{D2=M8},{L1=63},{H1=20},{L2=30},{L3=70},{H2=28},{SW1=17},{MAT=Edelstahl/Gummiauflage NBR},{GEW=401},{INFO=https://www.stoxxparts.com/meleven/9c.30.f5.05000875000.pdf},{DEFAULTSORTATTR=2984}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 88
HELP_VARIABLE
Company
SToxxparts
Description
05000875000 - Stainless steel adjustable foot with mounting lug and external hexagon at the bottom
Bill of material
05000875044
ARTNR
Article No.
05000875044
05000875044
VAR
Variant
ohne Mutter
ohne Mutter
D1
80
80
mm
D2
M8
M8
mm
L1
63
63
mm
H1
20
20
mm
L2
30
30
mm
L3
70
70
mm
H2
28
28
mm
SW1
17
mm
MAT
Material
Edelstahl/Gummiauflage NBR
GEW
Weight
401
401
g
INFO
Drawing
https://www.stoxxparts.com/meleven/9c.30.f5.05000875000.pdf
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D