IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000919022
SToxxparts
05 C-Parts without standard
05000919000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000919000/05000919000.prj},{NB=05000919022},{PREVIEW=05000919000.png},{ARTNR=05000919022},{VAR=mit Gummiauflage},{D1=80},{D2=M24},{L1=268},{H1=8.5},{H2=2},{K=54.5},{D3=35},{L2=67},{L3=67},{L4=42},{SW1=20},{SW2=30},{MAT=Edelstahl 1.4301/1.4305},{GEW=1402},{INFO=https://www.stoxxparts.com/meleven/97.02.29.05000919000.pdf},{DEFAULTSORTATTR=1054584}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 44
HELP_VARIABLE
Company
SToxxparts
Description
05000919000 - Stainless steel adjustable base with adjustment sleeve, covered thread and wrench flat at the bottom
Bill of material
05000919022
ARTNR
Article No.
05000919022
05000919022
VAR
Variant
mit Gummiauflage
mit Gummiauflage
D1
80
80
mm
D2
M24
M24
mm
L1
268
268
mm
H1
8.5
8.5
mm
H2
2
2
mm
K
54.5
54.5
mm
D3
35
35
mm
L2
67
67
mm
L3
67
67
mm
L4
42
42
mm
SW1
20
20
mm
SW2
30
30
mm
MAT
Material
Edelstahl 1.4301/1.4305
GEW
Weight
1402
1402
g
INFO
Drawing
https://www.stoxxparts.com/meleven/97.02.29.05000919000.pdf
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D