IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000926004
SToxxparts
05 C-Parts without standard
05000926000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000926000/05000926000.prj},{NB=05000926004},{PREVIEW=05000926000.png},{ARTNR=05000926004},{VAR=mit Rastsperre},{D1=7},{D2=M10x1},{D3=25},{L1=34},{L2=7},{L3=7},{L4=4.5},{SW=12},{FDA=5},{FDE=18},{MAT=Stahl/Edelstahl/Polyamid PA},{GEW=23},{INFO=https://www.stoxxparts.com/meleven/90.3c.2d.05000926000.pdf},{DEFAULTSORTATTR=1056061}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
SToxxparts
Description
05000926000 - Steel mini-grid with red knob, latching mechanism open
Bill of material
05000926004
ARTNR
Article No.
05000926004
05000926004
VAR
Variant
mit Rastsperre
mit Rastsperre
D1
7
7
mm
D2
M10x1
M10x1
mm
D3
25
25
mm
L1
34
34
mm
L2
min.
7
7
mm
L3
7
7
mm
L4
min.
4.5
4.5
mm
SW
12
12
mm
FDA
Spring pressure start
5
5
N
FDE
Spring pressure end
18
18
N
MAT
Material
Stahl/Edelstahl/Polyamid PA
GEW
Weight
23
23
g
INFO
Drawing
https://www.stoxxparts.com/meleven/90.3c.2d.05000926000.pdf
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D