IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000960006
SToxxparts
05 C-Parts without standard
05000960000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000960000/05000960000.prj},{NB=05000960006},{PREVIEW=05000960000.png},{ARTNR=05000960006},{VAR=mit Rastsperre},{D1=6},{L1=18},{L2=9},{L3=9},{B=13},{D2=23},{D3=4.3},{D4=34},{K=23},{L4=45},{L5=6},{L6=25},{FDA=6},{FDE=25},{MAT=Stahl brüniert / PA},{GEW=46},{INFO=https://www.stoxxparts.com/meleven/22.7a.db.05000960000.pdf},{DEFAULTSORTATTR=3538}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
SToxxparts
Description
05000960000 - Indexing plunger with precision positioning, indexing pin conical
Bill of material
05000960006
ARTNR
Article No.
05000960006
05000960006
VAR
Variant
mit Rastsperre
mit Rastsperre
D1
h6
6
6
mm
L1
18
18
mm
L2
Rest path
9
9
mm
L3
9
9
mm
B
13
13
mm
D2
23
23
mm
D3
4.3
4.3
mm
D4
34
34
mm
K
23
23
mm
L4
45
45
mm
L5
6
6
mm
L6
25
25
mm
FDA
Spring pressure (start)
6
6
N
FDE
Spring pressure (end)
25
25
N
MAT
Material
Stahl brüniert / PA
GEW
Weight
46
46
g
INFO
Drawing
https://www.stoxxparts.com/meleven/22.7a.db.05000960000.pdf
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D