IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000987002
SToxxparts
05 C-Parts without standard
05000987000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000987000/05000987000.prj},{NB=05000987002},{PREVIEW=05000987000.png},{ARTNR=05000987002},{D1=6},{L1=6},{B1=40},{B2=18},{D2=10},{D3=25},{D4=4.3},{D5=8.3},{K=30},{L2=37},{L3=2.5},{L4=4.5},{L5=6},{FFA=9},{FFE=25},{AB=400},{MAT=Zink- Druckguss verzinkt/Edelstahl 1.4305/Polyamid PA},{GEW=30},{INFO=https://www.stoxxparts.com/meleven/d6.70.da.05000987000.pdf},{DEFAULTSORTATTR=8229}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
SToxxparts
Description
05000987000 - Indexing plunger with indexing lock, stainless steel indexing pin
Bill of material
05000987002
ARTNR
Article No.
05000987002
05000987002
D1
-0.02/-0.05
6
6
mm
L1
6
6
mm
B1
40
40
mm
B2
18
18
mm
D2
-0.02/-0.1
10
10
mm
D3
25
25
mm
D4
4.3
4.3
mm
D5
8.3
8.3
mm
K
30
30
mm
L2
37
37
mm
L3
-0.15
2.5
mm
L4
4.5
4.5
mm
L5
Rest path
6
6
mm
FFA
Spring force beginning
9
9
N
FFE
Spring force end
25
25
N
AB
axial load capacity
400
400
N
MAT
Material
Zink- Druckguss verzinkt/Edelstahl 1.4305/Polyamid PA
GEW
Weight
30
30
g
INFO
Drawing
https://www.stoxxparts.com/meleven/d6.70.da.05000987000.pdf
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D