IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05001135001
SToxxparts
05 C-Parts without standard
05001135000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05001135000/05001135000.prj},{NB=05001135001},{PREVIEW=05001135000.png},{ARTNR=05001135001},{D1=5},{D2=12},{D3=21},{L1=45},{L2=5},{L3=22},{FA=7},{FE=17},{MAT=Stahl brüniert/PA},{GEW=30},{INFO=https://www.stoxxparts.com/meleven/ef.aa.42.05001135000.pdf},{DEFAULTSORTATTR=39462}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SToxxparts
Description
05001135000 - Steel latch bolt without thread, with plastic knob
Bill of material
05001135001
ARTNR
Article No.
05001135001
05001135001
D1
-0.02/-0.05
5
5
mm
D2
h9
12
12
mm
D3
21
21
mm
L1
~
45
45
mm
L2
5
5
mm
L3
22
22
mm
FA
Spring force beginning
7
7
N
FE
Spring force end
17
17
N
MAT
Material
Stahl brüniert/PA
GEW
Weight
30
30
g
INFO
Drawing
https://www.stoxxparts.com/meleven/ef.aa.42.05001135000.pdf
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D