IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
17000274001
SToxxparts
17 Clamping technology
17000274000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/17_spanntechnik/17000274000/17000274000.prj},{NB=17000274001},{PREVIEW=17000274000.png},{ARTNR=17000274001},{NG=3},{D1=4},{D2=5.2},{D3=5.2},{B1=38},{B2=19.5-23.5},{H1=47},{H2=99},{H3=49},{H4=30},{H5=11},{L1=91},{L2=158},{L3=6.4},{L4=5},{L5=26},{L6=13},{F1=1.6},{T=80},{MAT=Stahl/Kunststoffgriff},{GEW=149},{DEFAULTSORTATTR=32604}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SToxxparts
Description
17000274000 - Locking clamp vertical, with horizontal base, steel
Bill of material
17000274001
ARTNR
Article No.
17000274001
17000274001
NG
Nominal value
3
3
mm
D1
4
4
mm
D2
5.2
5.2
mm
D3
5.2
5.2
mm
B1
38
38
mm
B2
19.5-23.5
19.5-23.5
mm
H1
47
47
mm
H2
99
99
mm
H3
max.
49
49
mm
H4
max.
30
30
mm
H5
11
11
mm
L1
91
91
mm
L2
158
158
mm
L3
6.4
6.4
mm
L4
5
5
mm
L5
26
26
mm
L6
13
13
mm
F1
Holding force
1.6
1.6
kN
T
max.
80
°C
MAT
Material
Stahl/Kunststoffgriff
GEW
Weight
149
149
g
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D