IFC 4.0
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z4514-1
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.3. Fuehrungsbuchsen, Saeulenlager, Rollenfuehrung
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_03/sn060082.prj},{NB=Z4514-1 Rollenfuehrungselement},{PDF=PDF},{TYPE=1},{L=37},{B1=47},{B2=32},{H2=28},{C=20},{H3=27},{H4=19.0},{H5=18},{L3=32},{L4=14},{D3=18},{L1=41},{L5=18},{SNPR=MIN},{ARTNR=129834}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
STRACK
Description
Z4514 - Rollenführungselement
Bill of material
Z4514-1
PDF
PDF-INFO
PDF
TYPE
(Type)
1
1
L
(L)
37
37
mm
B1
(B1)
47
47
mm
B2
(B2)
32
32
mm
H2
(h2)
28
28
mm
C
(C)
20
20
mm
H3
(h3)
27
27
mm
H4
(h4)
19.0
19.0
mm
H5
(h5)
18
18
mm
L3
(L3)
32
32
mm
L4
(L4)
14
14
mm
D3
(d3)
18
18
mm
L1
(L1)
41
41
mm
L5
(L5)
18
18
mm
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
129834
129834
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D