IFC 4.0
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1793-33-1.2
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.3. Fuehrungsbuchsen, Saeulenlager, Rollenfuehrung
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_03/sn060146.prj},{NB=SN1793-33-1.2 Sicherungsring fuer Bohrung (DIN 472)},{PDF=PDF},{D1=33},{S=1.20},{D3=35.5},{A=5.4},{B=3.3},{D5=2.5},{D2=34.7},{D4=21.2},{M_MIN=1.30},{N=2.6},{D6=30.0},{RB=14.5},{R=2.5},{W=60},{SNPR=MIN},{ARTNR=151498}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
STRACK
Description
SN1793 - Sicherungsring für Bohrung (DIN 472)
Bill of material
SN1793-33-1.2
PDF
PDF-INFO
PDF
D1
(d1)
33
33
mm
S
(S)
1.20
1.20
mm
D3
(d3)
35.5
35.5
mm
A
(a)
5.4
5.4
mm
B
(b)
3.3
3.3
mm
D5
(d5)
2.5
2.5
mm
D2
(d2)
34.7
34.7
mm
D4
(d4)
21.2
21.2
mm
M_MIN
(m_min)
1.30
1.30
mm
N
(n)
2.6
2.6
mm
D6
(d6)
30.0
30.0
mm
RB
(RB)
14.5
14.5
mm
R
(r)
2.5
2.5
mm
W
(W)
60
60
mm
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
151498
151498
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D