IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Stuewe
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Anschlussflansch GF-285-23x130xA
Stuewe
Flange Coupling Type GF, FKH
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stuewe/fk_typ_fkh/gf_bf23_asmtab.prj},{NB=Anschlussflansch GF-285-23x130xA-(1Durchmesser (DW)5603603600)},{SSA=8},{SST=230},{NDR=20.000},{KDA=16.933},{KDI=17.294},{A1=7.500},{P=2.500},{L1=95.000},{K1=12.500},{K3=20.000},{S1=30.000},{DDW1=28.190},{LG=7.500},{TT1=10.000},{SS1=17.000},{V1=2.000},{L3=70.000},{D=320},{I=74},{L=117},{A=285},{B=245.000},{C=175},{T=5.000},{NDR1=20.000},{KDA1=16.933},{KDI1=17.294},{A2=7.500},{P2=2.500},{L2=40.000},{K2=12.500},{S2=30.000},{DDW2=28.190},{SA=8},{DWMIN=130},{DWMAX=180},{MTMIN=56},{MTMAX=127},{CNSMASSEXACT=49.1},{H=78.000},{F=104.000},{T1=37.000},{IFL=2.000},{IFW=30.000},{D1=193.800},{BPL=4.000},{BPL1=37.000},{BPL2=21.000},{BF=1},{SP=1},{SK=0.000},{DW=130},{DI=0.0},{REN=360.0},{REW=360.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Stuewe
Description
Connection flange GF type 23 D - STUEWE connection flange GF type 23 D
Bill of material
Anschlussflansch GF-285-23x130xA
ORDERCODE
Order number
GF-285-23 x 130 x A
GF-285-23 x 130 x A
TYP
Type
GF-285-23
GF-285-23
BF
Design
Design A ✔
Design A
Design A
Design B
Design B
SP
Installation condition
tightened
untightened
tightened
untightened
BER
Calculation
Diameter (DW)
DW
Diameter
mm
Enter value for DW
Diameter
mm
cm
inch
ft
確定
MT
Max. Transmissible torque
56.00
56.00
KNm
SS
Turnbuckles
M20
M20
SSA
Number of turnbuckles
8
8
SST
Pitch diameter of turnbuckles
230
230
mm
NDR
20.000
20.000
mm
KDA
16.933
16.933
mm
KDI
17.294
17.294
mm
A1
7.500
7.500
mm
P
2.500
2.500
mm
L1
95.000
95.000
mm
K1
12.500
12.500
mm
K3
20.000
20.000
mm
S1
30.000
30.000
mm
DDW1
28.190
28.190
mm
LG
7.500
7.500
mm
TT1
10.000
10.000
mm
SS1
17.000
17.000
mm
V1
2.000
2.000
mm
L3
70.000
70.000
mm
MA1
Max. Tightening torque of the clamping screws
470
470
Nm
D
Diameter
320
320
mm
I
Length
74
74
mm
L
Length
117
117
mm
A
Diameter
285
285
mm
B
Diameter
245.000
245.000
mm
C
Diameter
175
175
mm
T
Length
5.000
5.000
mm
FS
Flange
M20x40
M20x40
MA
Max tightening torque of the flange screws
470
470
Nm
SA
Screws number
8
8
DI
Shaft inside diameter
mm
Enter value for DI
Shaft inside diameter
mm
cm
inch
ft
確定
REN
Yield point of the hub
N/mm^2
REW
Yield strength of the shaft
N/mm^2
SVW
Comparison voltage of the shaft σvW
120.261
120.261
N/mm^2
SVN
Comparison voltage hub
210060.156
210060.156
N/mm^2
PW
Wave pressure
120.261
120.261
N/mm^2
CNSMASSEXACT
Weight
49.1
49.1
kg
INFO
Info
Info PDF
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D