IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Stuewe
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Shrink Disc SD-240-71x170
Stuewe
Shrink Disc Type SD
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stuewe/typ_sd/typ_sd.prj},{NB=Schrumpfscheibe SD-240-71x240-(1701Durchmesser (DW)1241462200360 360)},{SIZE=71},{X=20},{SP=1},{BER=Durchmesser (DW)},{D=240},{DW=170},{DWMIN=170},{DWMAX=190},{MTMIN=124.00},{MTMAX=159.00},{PAXMIN=1462},{PAXMAX=1675},{MA=470},{ANZ=12},{G=11 x M20 x 90},{SL=90},{NDM=20},{D2=405},{I=92},{H=47.0},{H1=110},{A=296},{D1=248},{E=9.0},{DI=0.0},{REN=360.0},{REW=360.0},{CNSMASSEXACT=66.0},{INFO=Info PDF},{XL=200.0},{REIBWN=0.150},{EN=210000.000},{SW=30},{HH=12},{C=0.800},{DWX=28.190},{WD1=21},{WD=37},{WS=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 46
HELP_VARIABLE
Company
Stuewe
Description
Shrink Disc Type SD Series 71 | 72 - STUEWE-Shrink Disc Type SD Series 71 | 72
Bill of material
Shrink Disc SD-240-71x170
ORDERCODE
Article number
SD-240-71 x 170 x 240
SD-240-71 x 170 x 240
TYP
Type
SD-240-71
SD-240-71
SP
Installation condition
tightened
untightened
tightened
untightened
BER
Calculation
Diameter (DW)
D
Diameter
240
240
mm
DW
Shaft diameter
mm
Enter value for DW
Shaft diameter
mm
cm
inch
ft
確定
MT
Maximum transmissible torque of a shrink disc for Pax = 0
124.00
124.00
kNm
PAX
Maximum transmissible axialload of a shrink disc for Mt = 0
1462
1462
kN
MA
Required tightening torque of the locking bolts (see also “Installation and Removal Instructions“)
470
470
Nm
G
Thread
11 x M20 x 90
11 x M20 x 90
D2
Diameter
405
405
mm
I
Length
92
92
mm
H
AR width
47.0
47.0
mm
H1
Length
110
110
mm
A
Diameter
296
296
mm
D1
Diameter
248
248
mm
E
Length
9.0
9.0
mm
DI
Shaft inside diameter
REN
Yield point of the hub
N/mm^2
REW
Yield strength of the shaft
N/mm^2
CNSMASSEXACT
Weight
66.0
66.0
kg
INFO
Info
Info PDF
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D