IFC 4.0
可提供的產品目錄語言:
English
日本語
English
10-00-0201-0040-0180
SUNCO INDUSTRY CO.,LTD.
Assembled with Washer
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{sunco/assembled_with_washer/10301.prj},{NB=10-00-0201-0040-0180},{S=M 4},{L=18},{SOSW=NONE},{L1=4,5,6,8,10,12,14,15,16,18,20},{L2=5,6,8,10,12,14,15,16,18,20},{L3=6,8,10,12,14,15,16,18,20},{L4=8,10,12,14,15,16,18,20,25,30}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 40
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
10000201 - Steel(+-)Pan head P
Bill of material
10-00-0201-0040-0180
S
Size
M 4
M 4
L
Length
18
18
CNSORDERNO
Order number
10-00-0201-0040-0180
10-00-0201-0040-0180
P
Pitch
0.70
0.70
mm
TOH
Type of + Hole
2
2
DK
Outside Diameter
7.0
7.0
mm
TDK
tolerance-dk
-0.5
-0.5
K
Width
2.6
2.6
mm
TK
tolerance-k
+-0.15
+-0.15
mm
SOW
Size of Washer
10x0.8
10x0.8
SOSW
Size of Spring Washers
NONE
LOR
Length of Run -out of thread (a)
2.3
2.3
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D