IFC 4.0
可提供的產品目錄語言:
English
日本語
English
N0-02-0210-01200000
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{sunco/locknut/n0020210_u_nut.prj},{NB=N0-02-0210-01200000},{IDNR=},{CNSORDERNO=N0-02-0210-01200000},{S=M12},{NDM=12},{KDM=10.106},{P=1.75},{SW=19},{TSW=0 -0.35},{H=19.0},{TH=±1},{M=9.0},{LMAX=15.8},{LMIN=12.5},{D100=6.9}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0020210 - U-Nut with cap (SUS)
Bill of material
N0-02-0210-01200000
CNSORDERNO
Order number
N0-02-0210-01200000
N0-02-0210-01200000
S
Size
M12
M12
P
Pitch
1.75
1.75
mm
SW
Width across flats
19
19
mm
TSW
Tolerance Width across flats
0 -0.35
0 -0.35
mm
H
Height
19.0
19.0
mm
TH
Tolerance Height
±1
±1
mm
M
Thread length
9.0
9.0
mm
LMAX
Max instalation of the screw
15.8
15.8
mm
LMIN
Min instalation of the screw
12.5
12.5
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D