IFC 4.0
可提供的產品目錄語言:
English
日本語
English
N0-08-8000-09000000
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{sunco/locknut/n0088000_hlb_bearing_nut.prj},{NB=N0-08-8000-09000000},{IDNR=},{CNSORDERNO=N0-08-8000-09000000},{S=M90},{NDM=90},{KDM=87.835},{P=2.0},{D=120},{TD=0 -0.5},{B1=16},{TB1=0 -0.5},{B2=11.0},{D1=120},{TD1=0 -0.5},{D2=108},{B=16},{TB=0 -0.5},{SS=10},{G=112},{L=27.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 37
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0088000 - HLB Bearing Nut (S45C(H))
Bill of material
N0-08-8000-09000000
CNSORDERNO
Order number
N0-08-8000-09000000
N0-08-8000-09000000
S
Size
M90
M90
P
Pitch
2.0
2.0
mm
D
Diameter
120
120
mm
TD
Tolerance Diameter
0 -0.5
mm
B1
Width
16
16
mm
TB1
Tolerance Width
0 -0.5
0 -0.5
mm
B2
Thickness
11.0
11.0
mm
D1
Diameter
120
120
mm
TD1
Tolerance Diameter
0 -0.5
mm
D2
Diameter
108
108
mm
B
Width
16
16
mm
TB
Tolerance Width
0 -0.5
0 -0.5
mm
SS
Height
10
10
mm
G
Width
112
112
mm
L
Width
27.0
27.0
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D