IFC 4.0
可提供的產品目錄語言:
English
日本語
English
20-02-0003-0045-0320
SUNCO INDUSTRY CO.,LTD.
Tapping Screws
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{sunco/tapping_screws/22003.prj},{NB=20-02-0003-0045-0320},{S=4.5},{L=32},{L1=8,10,12},{L2=5,6,8,10,12,14,16,20,25,30,35,40},{L3=6,8,10,12,14,16,18,20,25,30,35,40,45,50},{L4=6,7,8,10,12,14,15,16,18,20,25,28,30,32,35,40,45,50,55,60,65,70,75,80,90,100},{L5=10,12,14,16,18,20,22,25,28,30,32,35,40,45,50,55,60,65,70},{L6=8,10,12,14,15,16,18,20,25,30,35,40,45,50,55,60,65,70,75,80,90,100},{L7=12,16,18,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,95,100},{L8=16,20,25,30,35,40,45,50,55,60,65,70,75,80,90,100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 132
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
20020003 - Stainless(+) Truss Tapping Screw(1-A)
Bill of material
20-02-0003-0045-0320
S
Size
4.5
4.5
L
Length
32
32
CNSORDERNO
Order number
20-02-0003-0045-0320
20-02-0003-0045-0320
P
Pitch
1.81
1.81
mm
TOH
Type of + Hole
2
2
DK
Outside Diameter
10.6
10.6
mm
TDK
tolerance-dk
-0.6
-0.6
K
Width
2.8
2.8
mm
TK
tolerance-k
+-0.15
+-0.15
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D