IFC 4.0
可提供的產品目錄語言:
English
日本語
English
KYL06075-N1-CA-K
SURUGA SEIKI CO.,LTD.
Motorized linear stage
CAVE-X positioner
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{suruga/motorized_linear_stage/cave_x_positioner/kyl06_asmtab.prj},{NB=KYL06075-N1-CA-K},{STROKE=075 : 75mm},{COVER=N},{LEAD=1},{MO=C},{SO=},{CO=A},{GS=-K},{D=82.500},{PPATH=kxl06/kyl06_asmtpl.prj},{LEADX= '1', '1 : Lead 1mm', '2', '2 : Lead 2mm'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
SURUGA SEIKI CO.,LTD.
Description
(Scheduled to end production) KYL06 - XY axis
Bill of material
KYL06075-N1-CA-K
CNSORDERNO
Model number
KYL06075-N1-CA-K
KYL06075-N1-CA-K
STROKE
Stroke
075 : 75mm
075 : 75mm
COVER
Cover
N : without cover
C : with cover
N : without cover
C : with cover
LEAD
Lead
1 : Lead 1mm
2 : Lead 2mm
1 : Lead 1mm
2 : Lead 2mm
MO
Motor option
C : Standard
F : High Torque
G : High Resolution
MA : with electorical brake (driver set)
PA : αSTEP motor (driver set)
UA : Servo motor (amp set)
C : Standard
F : High Torque
G : High Resolution
MA : with electorical brake (driver set)
PA : αSTEP motor (driver set)
UA : Servo motor (amp set)
SO
Sensor option
No symbol : None
1 : CCW right side
2 : CCW left side
3 : Center right side
4 : Center left side
5 : CW right side
6 : CW left side
No symbol : None
1 : CCW right side
2 : CCW left side
3 : Center right side
4 : Center left side
5 : CW right side
6 : CW left side
CO
Cable option
A : 2m
B : One end loose 2m
C : 4m
D : One end loose 4m
E : Only connector (no cable)
F : Robot Cable 2m
G : Robot Cable at one end loose 2m
H : Robot Cable 4m
J : Robot Cable at one end loose 4m
No symbol : None
A : 2m
B : One end loose 2m
C : 4m
D : One end loose 4m
E : Only connector (no cable)
F : Robot Cable 2m
G : Robot Cable at one end loose 2m
H : Robot Cable 4m
J : Robot Cable at one end loose 4m
No symbol : None
GS
Grease code
K : Grease for clean environments : LG2
L : Grease for vacuum : FOMBLIN
No symbol : Standard grease
K : Grease for clean environments : LG2
L : Grease for vacuum : FOMBLIN
No symbol : Standard grease
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D