IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
1222.2000.080.0800.10 (0 8 8)
Tecnorm
3 Cutting units
1 Without Head
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{tecnorm/03_schneidelement/01_ohne_kopf/12_2_schneidstempel_mit_kugelspannung.prj},{NB=1222.2000.080.0800.10 (0 8 8)},{INFO=Online PDF},{AF=1222.},{D=20.0},{PWMIN=8.0},{L1S=19},{L1A=13},{L=80},{L1=10},{BS=12,00 - 19,97},{BF=8,00 - 19,97},{MAT=HSS (1.3343) standard},{HRC=60 - 63},{P=8},{W=8},{R=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 41
HELP_VARIABLE
Company
Tecnorm
Description
12_2. Cutting punch with ball tension - Cutting element
Bill of material
1222.2000.080.0800.10 (0 8 8)
BESTNR
Code-No.
1222.2000.080.0800.10
1222.2000.080.0800.10
INFO
PDF Info
Online PDF
AF
Approach forms
1222. ✔
1222.
1222.
1232.
1232.
1242.
1242.
1252.
1252.
1262.
1262.
1272.
1272.
1282.
1282.
D
Cutting-Ø h6
20.0
20.0
mm
L
Total length +0.3
80
80
mm
L1
Form length
BS
Standard Range
12,00 - 19,97
12,00 - 19,97
BF
Form Range
8,00 - 19,97
8,00 - 19,97
MAT
Material
HSS (1.3343) standard
HRC
Hardness
60 - 63
HRC
P
Standard Range
mm
Enter value for P
Standard Range
mm
cm
inch
ft
確定
W
Form Range
mm
Enter value for W
Form Range
mm
cm
inch
ft
確定
R
Radius
0.000
0.000
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D