IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
FD07.008
Tecnorm
5 Spring units
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{tecnorm/05_federelemente/fd07_glatte_ausfuehrung_asmtab.prj},{NB=FD07.008},{BESTNR=FD07.008},{INFO=Online PDF},{D1=8},{D2=3.9},{D3=10},{L1=24},{L2=3.2},{L3=8},{S=4.5},{F1=30},{F2=88},{G=8},{S1=4.500},{PPATH=assemblies/fd07_glatte_ausfuehrung_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Tecnorm
Description
FD07. Spring Plungers smooth execution - Spring elements
Bill of material
FD07.008
BESTNR
Ref. No.
FD07.008
FD07.008
INFO
PDF Info
Online PDF
D1
8
8
D2
3.9
3.9
mm
D3
10
10
mm
L1
24
24
mm
L2
3.2
3.2
mm
L3
8
8
mm
S
spring range
4.5
4.5
mm
F1
Spring load
30
30
N
F2
Spring load
88
88
N
G
Weight
8
8
g
S1
4.500
4.500
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D