IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
667116
Tellurerota
Industrial - Heavy duty and mechanical handling
66 - TR POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
TR polyurethane wheels, stainless steel medium heavy duty brackets (PX)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie66/66px/sf_px_asmtab.prj},{NB=667116},{BR=2},{COD=667116},{WT=CB},{D=200},{F=50},{H=250},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=70},{O=126},{LC=600},{DD=20},{L1=80},{COD1=667006},{COD2=667116},{COD3=667216},{L=60},{VER=6},{TG=0},{PPATH=66px_asmtpl.prj},{W=1.76},{INFO=Technical description},{TG1= 0, 'No'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Tellurerota
Description
SF/PX - "TR" polyurethane wheels, polyamide 6 centre, stainless steel fixed bracket type "PX"
Bill of material
667116
COD
Code
667116
667116
WT
Wheel hub type
CB
CB
D
Wheel diameter
200
200
mm
F
Wheel width
50
50
mm
H
Overall height
250
250
mm
AXB
Top plate outer dimensions
140x110
mm
AAXBB
Hole spacing
105x80
mm
EE
Hole width
11
mm
LC
Load capacity
600
600
daN
TG
Threadguards
No
No
mm
W
Weight
1.76
1.76
kg
INFO
Technical description
Technical description
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D