IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
662103
Tellurerota
Industrial - Heavy duty and mechanical handling
66 - TR POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
TR polyurethane wheels, polyamide 6 centre
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie66/66wheels/66_cc_asmtab.prj},{NB=662103},{COD=662103},{D=125},{F=30},{DD=15},{L=40},{LL=35},{M=13.5},{SL=400},{RR=150},{LC=250},{W=0.33},{SCCOD=664103},{PPATH=66_cc_asmtpl.prj},{INFO=Technical description}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Tellurerota
Description
66CC - "TR" polyurethane wheels, polyamide 6 centre, ball bearing bore
Bill of material
662103
COD
Code
662103
662103
D
Wheel diameter
125
125
mm
F
Wheel width
30
30
mm
DD
Hub bore diameter
15
15
mm
L
Hub length
40
40
mm
LL
Ball bearing seat diameter
35
35
mm
M
Ball bearing seat depth
13.5
13.5
mm
SL
Static load
400
400
daN
RR
Rolling resistance
150
150
daN
LC
Load capacity
250
250
daN
W
Weight
0.33
0.33
kg
INFO
Technical description
Technical description
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D