IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
ABS20-M20-90
ABB Installation Products
Harnessflex
Sealed Fittings
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{thomas_betts/harnessflex/sealed_fittings/90_swivel_fitting.prj},{NB=ABS20-M20-90},{CN=ABS20-M20-90},{MATERIAL=Polyamide (Nylon) 6,6},{NC=20},{NW=17},{A=48},{B=11},{C=31},{D=16},{D2=22.000},{E=M20x1.5},{F=27},{G=48},{H=20},{E1=20},{E2=27},{F1=42.7692},{X=15.350},{Y=20.769},{X1=27.231}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
ABB Installation Products
Description
90 Swivel Fitting
Bill of material
ABS20-M20-90
CN
Cat. No.
ABS20-M20-90
ABS20-M20-90
MATERIAL
Material
Polyamide (Nylon) 6,6
NC
NC Size
20
20
mm
NW
NW Size
17
17
A
48
48
mm
B
11
11
mm
C
31
31
mm
D
D Min. Bore
16
16
mm
E
E Thread
M20x1.5
M20x1.5
F
27
27
mm
G
48
48
mm
H
20
20
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D