您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Torino Piemonte Aerospace
Created: 28.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Torino Piemonte Aerospace
Idrosapiens
Torino Piemonte Aerospace
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
Axial/Angular expansion joints (40 ÷ 185 [mm])
26.11.2015
Gimbal expansion joints (30 ÷ 185 [mm])
26.11.2015
Angular expansion joints (tank penetration)
26.11.2015
Flexible hoses (6 ÷ 50 [mm])
26.11.2015
Ball joints (1.5" ÷ 5" [mm])
26.11.2015
Titanium gimbal joints (4" - 6") AIRBUS spec. ABS 0736 - DAN 481 (4" - 6")
26.11.2015
Universal expansion joints (20 - 60 [mm]-Rectangular)
26.11.2015
Ball joints
26.11.2015
Angular expansion joint DN 185
26.11.2015
Axial/angular expansion joint DN 40
26.11.2015
Axial/angular expansion joint DN90
26.11.2015
Axial/angular expansion joint DN 185
26.11.2015
Axial expansion joint DN 90
26.11.2015
Axial expansion joint DN 185
26.11.2015
Ball joint DN 90
26.11.2015
Gimbal Joint DN 30
26.11.2015
Gimbal expansion joint DN 4 inch
26.11.2015
Gimbal expansion joint DN 6 inch
26.11.2015
Gimbal expansion joint DN 40
26.11.2015
Gimbal expansion joint DN 60
26.11.2015
Gimbal expansion joint DN 90
26.11.2015
Gimbal expansion joint DN 90 - 5
26.11.2015
Gimbal expansion joint DN 90 - 7
26.11.2015
Gimbal expansion joint DN 185
26.11.2015
Sincert
26.11.2015
Idrosapiens
26.11.2015
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
建議
No recommendations available.