IFC 4.0
可提供的產品目錄語言:
English
中文
中文
QA認證資訊
目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
PPU4-03
TPC Global
空气制备单元
PPH/PPU
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{tpc_global/air_prepar_unit/pph_ppu/ppu4_piggyback_cf_asmtab.prj},{NB=PPU4-03},{IDNR=},{ORDER=PPU4},{PT=},{PS=03},{DO=},{BO=},{PG=},{SO=},{PPATH=../frl_4000/pp4_piggyback_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
TPC Global
描述
PPU4 - PPU4 Series
明细表
PPU4-03
IDNR
Ident number
ORDER
Order No.
PPU4
PT
Port Type
Rc(Pt)
NPT
G(PF)
Rc(Pt)
NPT
G(PF)
PS
Port Size
3/8
1/2
3/8
1/2
DO
Drain Option
Manual Push Drain
Auto Drain(N.O Type)
Manual Push Drain
Auto Drain(N.O Type)
BO
Bracket Option
Non Bracket
Bracket + Stod Nut
Stod Nut
Non Bracket
Bracket + Stod Nut
Stod Nut
PG
Pressure Gauge
Non
Insertion
1.0MPs
0.2MPs
0.4MPs
Non
Insertion
1.0MPs
0.2MPs
0.4MPs
SO
Special Option
Set at 0 to 1.0 MPa, 5µm
Set at 0 to 1.5 MPa
Non-Relief
Floww Direction : R-->L
Tamper Resistant Kit
Copper Free
Set at 0 to 1.0 MPa, 5µm
Set at 0 to 1.5 MPa
Non-Relief
Floww Direction : R-->L
Tamper Resistant Kit
Copper Free
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D