IFC 4.0
可提供的產品目錄語言:
English
中文
中文
QA認證資訊
目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
RDS5320-1G-002-
TPC Global
方向控制阀
RDS5000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{tpc_global/direc_contr_valve/rds_5000/rds5320_asmtab.prj},{NB=RDS5320-1G-002},{IDNR=},{TY=3},{VOLTAGE=1},{EE=G},{PS=02},{LL=},{PPATH=tvf5320/rds5330_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
TPC Global
描述
RDS5320 - Rubber Seal 5Port Pilot Valve 2 Position / Single Solenoid Type
明细表
RDS5320-1G-002-
IDNR
Ident number
TY
Transfer Type
Closed Center
Exhaust Center
Pressure Center
Closed Center
Exhaust Center
Pressure Center
VOLTAGE
Voltage
AC100V 50/60HZ
AC200V 50/60HZ
AC120 50/60HZ
AC240 50/60HZ
DC24V
DC12V
AC24V 50/60HZ
DC100V
AC100V 50/60HZ
AC200V 50/60HZ
AC120 50/60HZ
AC240 50/60HZ
DC24V
DC12V
AC24V 50/60HZ
DC100V
EE
Electrical Entry
Grommet (Lead wire 300mm)
DIN Terminal
DIN Terminal (Lamp, Serge protection)
DIN Terminal (No Connection)'
Grommet (Lead wire 300mm)
DIN Terminal
DIN Terminal (Lamp, Serge protection)
DIN Terminal (No Connection)'
PS
Port Size
Rc(PT)1/4
Rc(PT)3/8
Rc(PT)1/2
Rc(PT)1/4
Rc(PT)3/8
Rc(PT)1/2
LL
Lead Line Length
300mm (Standard)
100mm
200mm
400mm
500mm
600mm
700mm
800mm
900mm
1000mm
1100mm
1200mm
1300mm
1400mm
1500mm
1600mm
1700mm
1800mm
1900mm
2000mm
300mm (Standard)
100mm
200mm
400mm
500mm
600mm
700mm
800mm
900mm
1000mm
1100mm
1200mm
1300mm
1400mm
1500mm
1600mm
1700mm
1800mm
1900mm
2000mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D