IFC 4.0
可提供的產品目錄語言:
English
中文
中文
QA認證資訊
目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
EP05M01-5
TPC Global
真空
EP
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{tpc_global/vacuum/ep/epm_asmtab.prj},{NB=EPM05015 },{IDNR=},{TYPE=EP},{NOZZLE=05},{BODY=S-Unit Type},{MANIFOLD=01},{VALVE=},{VOLTAGE=5},{SWITCH= },{CONECTOR= },{CV=},{PPATH=epm_asmtpl.prj},{VE=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
TPC Global
描述
EPM - Vacuum Ejector/Silencer Exhaust
明细表
EP05M01-5
IDNR
Ident number
NOZZLE
Nozzle
0.5mm
0.7mm
1.0mm
0.5mm
0.7mm
1.0mm
BODY
Body
S-Unit Type
MANIFOLD
Manifold
1 station
2 station
3 station
4 station
5 station
6 station
7 station
8 station
1 station
2 station
3 station
4 station
5 station
6 station
7 station
8 station
VALVE
Elec: Valve
None
V1
V2
V3
V4
None
V1
V2
V3
V4
VOLTAGE
Voltage
DC24V(Standard)
AC110V
DC12V
DC24V(Standard)
AC110V
DC12V
SWITCH
Switch
No Switch
NPN1 point & analog output
NPN2 points output
No Switch
NPN1 point & analog output
NPN2 points output
CONECTOR
Conector
None
None
CV
Check Valve
Without Check Valve
With Check Valve
Without Check Valve
With Check Valve
VE
2
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D