IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7560008
Turck
Interface Technology
safety20barriers
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{turck/interface20technology/safety20barriers/7560008.prj},{NB=7560008},{PREVIEW=../../../_pool_/05/12/7560008.png},{MASSZEICHNUNG=../../../_pool_/05/12/7560008.png},{BMENB=7560008},{DESCSHORT=Solenoid Driver, 1-channel},{DESCLONG=Solenoid Driver, 1-channel, Valve control module, 1-channel, Complete galvanic isolation, Input reverse-polarity protected, Protection class IP67, Connection with M12 male connectors, ATEX, CFMUS, IECEx, Use in Zone 2/22},{EAN=4047101120837},{MANUNAME=Turck},{MANUTYPEDESC=IMC-DO-11EX/L},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/7560008},{DEEPLINK_DEU=https://www.turck.de/de/product/7560008}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
7560008 - Solenoid Driver, 1-channel
Bill of material
7560008
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7560008
DESCSHORT
Short Description
Solenoid Driver, 1-channel
DESCLONG
Long Description
Solenoid Driver, 1-channel, Valve control module, 1-channel, Complete galvanic isolation, Input reverse-polarity protected, Protection class IP67, Connection with M12 male connectors, ATEX, CFMUS, IECEx, Use in Zone 2/22
EAN
4047101120837
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMC-DO-11EX/L
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D