IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7580230
Turck
Interface Technology
safety20barriers
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{turck/interface20technology/safety20barriers/7580230.prj},{NB=7580230},{BMENB=7580230},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/32/1f/7580230.png},{MASSZEICHNUNG=../../../_pool_/32/1f/7580230.png},{DESCSHORT=Frequency Transducer/Pulse Counter, 2-channel},{DESCLONG=Frequency Transducer/Pulse Counter, 2-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire-break and short-circuit, Parameterized via PC, Complete galvanic isolation, Removable spring type terminals, Power bridge (connector incl. in delivery), ATEX use in Zone 2, cUL, SIL 2},{EAN=4047101420395},{MANUNAME=Turck},{MANUTYPEDESC=IM12-FI01-2SF-2I-CPR/24VDC/CC},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/7580230}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
7580230 - Frequency Transducer/Pulse Counter, 2-channel
Bill of material
7580230
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7580230
DESCSHORT
Short Description
Frequency Transducer/Pulse Counter, 2-channel
DESCLONG
Long Description
Frequency Transducer/Pulse Counter, 2-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire-break and short-circuit, Parameterized via PC, Complete galvanic isolation, Removable spring type terminals, Power bridge (connector incl. in delivery), ATEX use in Zone 2, cUL, SIL 2
EAN
4047101420395
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM12-FI01-2SF-2I-CPR/24VDC/CC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D