IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Universal Air Filter
Created: 23.02.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Universal Air Filter
HC-3-2.50-2.50-MILL-GSKT
Universal Air Filter
Emi Vent Panels
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{uaf/emi_vent_panels/hc_3_asmtab.prj},{NB=HC-3-2.50-2.50-MILL-GSKT},{MN=HC-3},{MT=0.25},{FT=0.30},{FFW=0.50},{L=2.50},{W=2.50},{MF=MILL},{EG=-GSKT},{HELP1=2},{HELP2=1},{MN1=FF-3},{TRANS=0.000},{HELP3=0},{PPATH=parts/hc_asmtpl.prj},{HELP4=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Universal Air Filter
Description
HC-3 - Universal Air Filter - EMI Vent Panels
Bill of material
HC-3-2.50-2.50-MILL-GSKT
PN
Part Code
HC-3-2.50-2.50-MILL-GSKT
MN
Model Number
HC-3
MT
Honeycomb Thickness
0.25
Inch
FT
Frame Thickness
0.30
Inch
FFW
Frame Face Flange Width
0.50
Inch
L
Length
Inch
W
Width
Inch
MF
Metal Finish
Mill Finish
Gold Chemical Conversion Coating
Clear Chemical Conversion Coating
Mill Finish
Gold Chemical Conversion Coating
Clear Chemical Conversion Coating
EG
EMI Gasket
EMI Gasket
None
EMI Gasket
None
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D