IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
KF-12040
Univer
Cylinders
2 or 3- stage telescopic pneumatic cylinders Ø32÷63 mm
Mounting parts
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{univer/cylinders/rt/parts/kf_12.prj},{NB=KF-12040 },{IDNR=},{PN=KF-12040},{CYL=40},{MASS=0.25},{E=52},{FB=9},{MF=10},{R=36},{TF=72},{UF=90},{D2=35},{W2=2},{W3=12},{ZF2=92},{ZF3=102},{ZH2=70},{ZH3=70},{TG=38.0},{D1=6.2},{B=35},{H=2.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Univer
Description
KF-12 - Front/rear flange in zinc-plated steel
Bill of material
KF-12040
PN
Part number
KF-12040
KF-12040
CYL
Cylinder
40
40
mm
MASS
Weight
0.25
0.25
kg
E
Width
52
52
mm
FB
Diameter H13
9
9
mm
MF
Length ±0.2
10
10
mm
R
Distance JS14
36
36
mm
TF
Distance JS14
72
72
mm
UF
Height
90
90
mm
D2
Diameter
35
35
mm
W2
Distance
2
2
mm
W3
Distance
12
12
mm
ZF2
Distance
92
92
mm
ZF3
Distance
102
102
mm
ZH2
Distance
70
70
mm
ZH3
Distance
70
70
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D