IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
Fig. 5582 150 179936
vonRoll hydro
VALVES AND FITTINGS
Slide gate valves
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{vonroll/valves_fittings/slide_gate_valves/5582.prj},{NB=179936(400)},{ARTNR=179936},{LODDEST=Mechanical},{LODLEVEL=400},{BES=Epoxy coating},{DN=150},{F=285},{L=210},{H=411.5},{AXB=180x275},{SP=19},{W=36},{PN=16},{AX=180},{NPK=812.124},{D1=150},{D2=100.000},{FL=99.580},{RR=105.220},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 5582 - Fully protected slide gate valve
Bill of material
Fig. 5582 150 179936
ARTNR
Art.-Nr.
179936
179936
LODDEST
LOD Destination
Mechanical
LODLEVEL
LOD Level
400
200
400
200
BES
Coating
Epoxy coating
DN
Nominal diameter
150
150
F
Ø
285
285
mm
L
210
210
mm
H
411.5
411.5
mm
AXB
ØA / AxB
180x275
180x275
mm
SP
DIN-Nr.
19
19
W
Weight
36
36
kg
PN
16
16
bar
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D