IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
русский
中文
中文
QA認證資訊
目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
7000219800
VOSS
Catalogue Hose Couplings
Swaged Ferrules
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{voss/3_larga/pf_pressfassung/pf_pf12.prj},{NB=7000219800},{BZ=7000219800},{VK=HF-FER-DN10-OS-MORS},{BZLARGA=S3000340000010},{VKLARGA=PF 12 10},{INFO=Catalogue},{INFO2=Info},{DN2=3/8”},{DN=10.000},{A=26.000},{B=31.000},{G=50.000},{L1=22.074},{L2=27.000},{L3=28.700},{L4=0.000},{L5=0.000},{W1=23.200},{W2=20.500},{W3=17.500},{W4=14.500},{W5=0.000},{K1=0.000},{K2=0.000},{N1=0.000},{M1=0.000},{B1=0.000},{AU1=0.300},{VERS=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
公司
VOSS
描述
PF 12 SKIVE - Swage Ferules; Swaged ferrule for SAE 100 R2A / R2AT EN 853 2ST / 2SN EN 856 4SP / R12 hose
明细表
7000219800
BZ
Order number VOSS Fluid
7000219800
7000219800
VK
Description VOSS Fluid
HF-FER-DN10-OS-MORS
HF-FER-DN10-OS-MORS
BZLARGA
Order number VOSS Fluid LARGA
S3000340000010
S3000340000010
VKLARGA
Description VOSS Fluid LARGA
PF 12 10
PF 12 10
INFO
Catalogue
INFO2
信息
DN2
3/8”
3/8”
DN
10.000
10.000
mm
A
26.000
26.000
mm
B
31.000
31.000
mm
G
重量
50.000
50.000
g
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D