您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
русский
中文
中文
QA認證資訊
目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
Catalogue Hose Couplings
VOSS
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
Swaged Ferrules
13.03.2024
Males 24° BSP and metric thread
13.03.2024
Metric 60° conical seal
13.03.2024
Metric 24° conical seal
13.03.2024
Metric 37° conical seal
13.03.2024
Metric conical seal
13.03.2024
Standpipes
13.03.2024
Banjos
13.03.2024
Flange
13.03.2024
Swaged Ferrules high pressure
13.03.2024
Males 24° BSP and metric thread high pressure
13.03.2024
Metric 60° conical seal high pressure
13.03.2024
Metric 24° conical seal high pressure
13.03.2024
Metric 37° conical seal high pressure
13.03.2024
Metric conical seal high pressure
13.03.2024
Flange high pressure
13.03.2024
Adapter
14.04.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
建議
No recommendations available.