IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
790-115
WAGO
PG 02 - Accessories
Series 790
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{wago/pg02/serie790/0790-0115_0999-0962.prj},{NB=790-115},{BESTNR=790-115},{INFODE=Info DE},{INFOEN=Info EN},{GEWICHT=60.352},{ECLASS71=27-14-92-14},{LINKDE=http://www.wago.com/de/p/790-115},{LINKEN=http://www.wago.com/global/p/790-115},{FILENAME=790-115}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
790-115 - Carrier with 2 grounding feet, parallel to carrier rail, 125 mm long, Cu 10 mm x 3 mm
Bill of material
790-115
BESTNR
Item-No.
790-115
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
GEWICHT
Weight
60.352
g
ECLASS71
eCl@ss 7.1
27-14-92-14
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D