IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
286-328/004-000
WAGO
PG 06 - Electronics
Series 286
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{wago/pg06/serie286/0286-0328_0004_0999-0962.prj},{NB=286-328/004-000},{BESTNR=286-328/004-000},{INFODE=Info DE},{INFOEN=Info EN},{BREITE=20.00},{FARBE=grau},{BEMERKUNGEN=DC 24 V},{RGB=0.56,0.57,0.57,0},{GEWICHT=34.900},{ECLASS71=27-37-16-01},{LINKDE=http://www.wago.com/de/p/286-328_004-000},{LINKEN=http://www.wago.com/global/p/286-328_004-000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
286-328/004-000 - Relay module, Nominal input voltage: 24 VDC, 2 make contact, Limiting continuous current: 6 A, Railway, Red status indicator, Module width: 20 mm
Bill of material
286-328/004-000
BESTNR
Item-No.
286-328/004-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
20.00
mm
FARBE
Color
gray
BEMERKUNGEN
Comment
DC 24 V
GEWICHT
Weight
34.900
g
ECLASS71
eCl@ss 7.1
27-37-16-01
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D