您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 1084780000
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Disconnect and test disconnect rail-mount terminal block
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{weidmueller_qs/27/14/11/26/1084780000.prj},{NB=1084780000},{MANUID=1084780000},{AAB787=10},{AAB937=1.500},{AAC820=-50},{AAC821=120},{AAF726=57},{AAP403=2},{AAP530=1},{AAS574=57},{BAA303=1.310},{BAC676=10},{BAC677=6},{BAC739=1.500},{BAC740=1.500},{BAH005=800},{AAF040=0.025},{BAB577=39.6},{BAA020=83.829},{BAF016=7.9},{AAD931=85369010},{AAO676=1084780000},{AAO663=4032248847549},{PREVIEW=../../../../_pool_/ab/9b/10847800009999.png},{MANUTYPEDESC=PTL 6/10/STB},{DESCSHORT=Test-disconnect terminal, PUSH IN, 6 mm², 800 V, 57 A, sliding, Cross-disconnect: without, TS 35, dark beige},{DESCLONG=Terminal block for separating circuits during tests or measurements.},{GTIN=4032248847549},{MANUNAME=Weidmueller Group},{AAB398=without}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1084780000 - PTL 6/10/STB
明細表
Weidmueller 1084780000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1084780000
MANUTYPEDESC
Manufacturer Type Description
PTL 6/10/STB
DESCSHORT
Description short
开关测试型端子, PUSH IN, 6 mm², 800 V, 57 A, 滑动, 横向分离: 无, TS 35, 深褐
DESCLONG
Description long
用于在测试或测量期间分离电路的接线端子。
GTIN
GTIN-Code
4032248847549
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB398
Design of cross-switch disconnector
without
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10
mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500
mm²
AAC820
Min. operating temperature
-50
°C
AAC821
Max. operating temperature
120
°C
AAF726
rated current
57
A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
57
A
BAA303
Power loss, static, current-independent [Pls]
1.310
W
BAA351
color
beige
BAB927
Design of longitudinal or transverse separation
gliding
BAC034
Connection type
Plug-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10
mm²
BAC677
Max. line cross section, rigid
6
mm²
BAC739
Min. line cross section, flexible
1.500
mm²
BAC740
Min. line cross section, rigid
1.500
mm²
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
800
V
AAF040
Mass
0.025
kg
BAB577
depth
39.6
mm
BAA020
height
83.829
mm
BAF016
width
7.9
mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D