您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 1457320000
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Interface module
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{weidmueller_qs/27/14/11/52/1457320000.prj},{NB=1457320000},{MANUID=1457320000},{AAT080=20},{BAA020=109},{BAB577=76},{BAF016=112},{BAH005=250},{AAF040=0.36724},{AAD931=85364900},{AAO676=1457320000},{AAO663=4050118263749},{PREVIEW=../../../../_pool_/61/b8/14573000009999.png},{MANUTYPEDESC=RSMS-16H 24V+ 1CO Z},{DESCSHORT=Interface module with relais, RSS, LM3RZF 5.08, Tension-clamp connection, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole plug, 24 V DC ± 10%, 7.1 mA},{GTIN=4050118263749},{MANUNAME=Weidmueller Group},{AAB418=Spring pulley connection},{AAM488=spring-cage connection},{BAA295=2},{BAB431=Top-hat rail TH35},{URL=URL},{KEYWORD=PLC Adapter},{AAO677=Weidmueller Group},{AAO057=RSMS-16H 24V+ 1CO Z}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1457320000 - RSMS-16H 24V+ 1CO Z
明細表
Weidmueller 1457320000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1457320000
MANUTYPEDESC
Manufacturer Type Description
RSMS-16H 24V+ 1CO Z
DESCSHORT
Description short
接口模块,带继电器, RSS, LM3RZF 5.08, 弹片联接, 接插件符合 IEC60603-13 / DIN41651 标准, 20 回路插头, 24 V DC ± 10%, 7.1 mA
GTIN
4050118263749
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAM488
type of electrical connection, control side
spring-cage connection
AAT080
Pole number
20
BAA020
height
109
mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
76
mm
BAF016
width
112
mm
BAH005
rated voltage
250
V
AAF040
Mass
0.36724
kg
AAD931
customs tariff number (TARIC)
85364900
URL
URL
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D