Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
9510710000 - POK MOPL 1656
明細表
Weidmueller 9510710000
PREVIEW
Preview
MANUID
Manufacturer Product ID
9510710000
MANUTYPEDESC
Manufacturer Type Description
POK MOPL 1656
DESCSHORT
Description short
安装板(外壳), Klippon POK (聚酯纤维空接线盒) 545 x 143 x 1.5 mm, 不锈钢板,镀锌, 其他, 银色
DESCLONG
Description long
用于在外壳内安装端子导轨或电气设备的安装板。
GTIN
GTIN-Code
4008190498276
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG076
punching present
Yes
BAA020
height
143 mm
BAB664
material
Steel
BAF016
width
545 mm
BAF785
Surface
Other
AAF040
Mass
0.540 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D