您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 1081490000
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Shell for rectangular connectors
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{weidmueller_qs/27/44/02/02/1081490000.prj},{NB=1081490000},{MANUID=1081490000},{AAF040=0.134},{BAB577=44.3},{BAA020=51},{BAF016=67},{AAD931=85389099},{AAO676=1081490000},{AAO663=4032248844234},{PREVIEW=../../../../_pool_/6a/eb/10814800009999.png},{MANUTYPEDESC=HDC IP68 04A AWS},{DESCSHORT=Housing (industry plug-in connectors) Bulkhead housing, Clamping yoke connection, Size: 1, IP66 (in plugged condition) IP68 (in plugged condition)},{DESCLONG=The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.},{GTIN=4032248844234},{MANUNAME=Weidmueller Group},{AAB373=Screw},{AAB396=powder-coated},{AAB408=Add-on housing},{AAB515=Yes},{AAB737=No},{AAC108=IP66},{AAC218=Yes}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1081490000 - HDC IP68 04A AWS
明細表
Weidmueller 1081490000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1081490000
MANUTYPEDESC
Manufacturer Type Description
HDC IP68 04A AWS
DESCSHORT
Description short
外壳(工业插拔式连接器), 穿体式插座外壳, 压线框联接, 产品外形尺寸: 1, IP66 (在插接状态下) IP68 (在插接状态下)
DESCLONG
Description long
特制压铸合金和多层表面密封件为接线盒提供全面的保护。
GTIN
GTIN-Code
4032248844234
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP66
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-50 °C ... 125 °C
°C
AAC821
Max. operating temperature
-50 °C ... 125 °C
°C
AAM489
shackle position
without
BAA097
color of housing
black
BAA351
color
black
BAB392
certificate/approval
CE; DETNORVER
BAC461
material of housing
aluminum
AAF040
Mass
0.134
kg
BAB577
depth
44.3
mm
BAA020
height
51
mm
BAF016
width
67
mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D