Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1119950000 - HDC IP68 24B MD
明細表
Weidmueller 1119950000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1119950000
MANUTYPEDESC
Manufacturer Type Description
HDC IP68 24B MD
DESCSHORT
Description short
外壳(工业插拔式连接器), 盖板, 压线框联接, 产品外形尺寸: 8, IP68, IP69K, IP68 (在插接状态下)
DESCLONG
Description long
特制压铸合金和多层表面密封件为接线盒提供全面的保护。
GTIN
GTIN-Code
4050118041491
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP68
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-50 °C ... 120 °C °C
AAC821
Max. operating temperature
-50 °C ... 120 °C °C
AAM489
shackle position
without
BAA097
color of housing
black
BAA351
color
black
BAB392
certificate/approval
EAC
BAC461
material of housing
aluminum
BAD388
Flap cover present
Yes
AAF040
Mass
0.502 kg
BAB577
depth
105 mm
BAA020
height
182 mm
BAF016
width
58 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D