您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 1172600000
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Contact for industrial connectors
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{weidmueller_qs/27/44/02/04/1172600000.prj},{NB=1172600000},{MANUID=1172600000},{AAB530=18},{AAB785=16},{AAB935=16},{AAF726=550},{BAH005=3000},{AAB202=30},{AAF040=0.178},{AAD931=85359000},{AAO676=1172600000},{AAO663=4032248964673},{PREVIEW=../../../../_pool_/74/8c/114012_10798200009999.png},{MANUTYPEDESC=HDC HP 550 M 16},{DESCSHORT=Contact (industry plug-in connectors) Pin, 550, HighPower 550 A, 16 mm², 18 mm, turned},{DESCLONG=Contact element for connecting a conductor to an industrial connector.},{GTIN=4032248964673},{MANUNAME=Weidmueller Group},{AAB754=Pin},{AAC194=Contact (industry plug-in connectors)},{AAC202=Silver},{AAC207=Other copper alloys},{AAS458=crimp connection},{AAS464=turned},{URL=URL},{KEYWORD=Contact}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1172600000 - HDC HP 550 M 16
明細表
Weidmueller 1172600000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1172600000
MANUTYPEDESC
Manufacturer Type Description
HDC HP 550 M 16
DESCSHORT
Description short
编码元件(工业插拔式连接器), 插頭, 550, HighPower 550 A, 16 mm², 18 mm, 车削的
DESCLONG
Description long
用于将导线连接至工业联接器的接触元件。
GTIN
GTIN-Code
4032248964673
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB530
Diameter of the contact
18
mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
16
mm²
AAB935
min. connectable conductor cross-section
16
mm²
AAC194
Type of packaging
编码元件(工业插拔式连接器)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
550
A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
BAH005
rated voltage
3000
V
AAB202
Insulation stripped length
30
mm
AAF040
Mass
0.178
kg
AAD931
customs tariff number (TARIC)
85359000
URL
URL
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D