Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1582520000 - CS1,6HD E 18-16 SN I3,5
明細表
Weidmueller 1582520000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1582520000
MANUTYPEDESC
Manufacturer Type Description
CS1,6HD E 18-16 SN I3,5
DESCSHORT
Description short
编码元件(工业插拔式连接器), 插頭, HD, 1.5 mm², 1.6 mm, 冲压的
DESCLONG
Description long
用于将导线连接至工业联接器的接触元件。
GTIN
GTIN-Code
4008190028367
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB530
Diameter of the contact
1.600 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
1.500 mm²
AAB935
min. connectable conductor cross-section
0.750 mm²
AAC194
Type of packaging
编码元件(工业插拔式连接器)
AAC202
Material of the contact coat
Zink
AAF726
rated current
10 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
Punched
AAB202
Insulation stripped length
7.5 mm
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D