IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Welkerbearing
Created: 13.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Welkerbearing
MPC000S00X3200A
Welkerbearing
Mini Pins
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{welkerbearing/mini_pins/mpc_offset_mini_pin_asmtab.prj},{NB=MPC000S00X3200A},{SER=MPC},{PS=0},{PD=0.00},{ACT=32},{SW=00},{PP=A},{PPATH=mpc_offset_mini_pin_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Welkerbearing
Description
MPC - Offset Mini Pin
Bill of material
MPC000S00X3200A
PN
Part Number
MPC000S00X3200A
SER
Series
MPC
PS
Pin Style
0 - Pin Blank (Machined by Customer)
X - No Pin
A - 4-Way Round
B - 2-Way Diamond
C - 2-Way Diamond (Rotated 90deg)
0 - Pin Blank (Machined by Customer)
X - No Pin
A - 4-Way Round
B - 2-Way Diamond
C - 2-Way Diamond (Rotated 90deg)
PD
Pin Diameter
0.00
0.00
ACT
Actuator
32 - 50mm Bore Cylinder w/ NPT ports
33 - 50mm Bore Cylinder w/ G Ports
36 - 50mm Bore Dbl Rod Cylinder w/ NPT Ports & Palm Button
37 - 50mm Bore Dbl Rod Cylinder w/ G Ports & Palm Button
32 - 50mm Bore Cylinder w/ NPT ports
33 - 50mm Bore Cylinder w/ G Ports
36 - 50mm Bore Dbl Rod Cylinder w/ NPT Ports & Palm Button
37 - 50mm Bore Dbl Rod Cylinder w/ G Ports & Palm Button
SW
Switch
00 - No Switch
L3 - Welker Cylinder Switch 4-Wire, 4-Pin, DC M12 x 1 (PNP)
L5 - ifm Efector Cylinder Switch 3-Wire, 4-Pin, DC M12 x 1 (NPN)
00 - No Switch
L3 - Welker Cylinder Switch 4-Wire, 4-Pin, DC M12 x 1 (PNP)
L5 - ifm Efector Cylinder Switch 3-Wire, 4-Pin, DC M12 x 1 (NPN)
PP
Port Position
A - P1 Position
B - P2 Position
C - P3 Position
D - P4 Position
A - P1 Position
B - P2 Position
C - P3 Position
D - P4 Position
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D