IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Inclined Cabinet U-Handle, Stainless Steel GN 565.7-20-128-A-MT
JW Winco
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet ”U“ handles
GN 565.7
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/1_0_operating_parts/1_2/cabinet_u_handles/gn565_7/gn_565_7.prj},{NB=Schraeger Buegelgriff, Edelstahl GN 565.7-20-128-A-MT},{PARTNUMBER=GN 565.7-20-128-A-MT},{ITEMID=565.7-20-128-A-MT},{B1=20},{L=128},{A=13},{B2=24},{B3=32},{B4=50},{B5=13.5},{D=M6},{NDM=6.000},{H1=32},{H2=48},{H3=50},{H4=13.5},{R=13},{T=10},{MAT=Edelstahl, nichtrostend, 1.4301},{WEIGHT=0.3400},{CTN=8302496085},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
JW Winco
Description
GN 565.7 - Inclined Cabinet U-Handles, Stainless Steel, Type A Mounting from the back (threaded blind bore)
Bill of material
Inclined Cabinet U-Handle, Stainless Steel GN 565.7-20-128-A-MT
PARTNUMBER
WINCO PARTNUMBER
GN 565.7-20-128-A-MT
GN 565.7-20-128-A-MT
B1
20
20
mm
L
Length ±0,25
128
128
mm
A
13
13
mm
B2
24
24
mm
B3
32
32
mm
B4
50
50
mm
B5
13.5
13.5
mm
D
Thread
M6
M6
H1
32
32
mm
H2
48
48
mm
R
13
13
mm
T
min.
10
10
mm
WEIGHT
Weight
0.3400
0.3400
kg
CTN
US-Customs Tariff Number
8302496085
8302496085
ROHS
YES
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D