IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Swing nut GN 444.2-M8-10
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts
GN 444.2
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_2/nuts/gn444_2/gn444_2.prj},{NB=Augenmutter GN 444.2-M8-10},{PARTNUMBER=GN 444.2-M8-10},{ITEMID=444.2-M8-10},{D1=M8},{D1G=8},{D1K=6.647},{D2=10},{D3=20},{D4=11.0},{L=24},{S=12},{T=11},{WEIGHT=0.0300},{CTN=84879059},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
JW Winco
Description
GN 444.2 - Swing nuts
Bill of material
Swing nut GN 444.2-M8-10
PARTNUMBER
WINCO PARTNUMBER
GN 444.2-M8-10
GN 444.2-M8-10
D1
Thread
M8
M8
D2
10
10
mm
D3
20
20
mm
D4
11.0
11.0
mm
L
24
24
mm
S
12
12
mm
T
11
11
mm
WEIGHT
Weight
0.0300
0.0300
kg
CTN
US-Customs Tariff Number
84879059
ROHS
YES
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D