IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Knurled Nut KN-1.13-1/2x13
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts
KN
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_2/nuts/kn/kn.prj},{NB=Knurled Nut KN-1.13-1/2x13},{PARTNUMBER=KN-1.13-1/2x13},{ITEMID=L03-5307},{D2=1.13},{D1=1/2x13},{D1X=12.700},{D3=0.257},{D4=1},{T=0.22},{B=0.44},{WEIGHT=0.0400},{CTN=731816},{ROHS=YES},{INFOWINCO=Product details}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
JW Winco
Description
KN - Knurled Nuts
Bill of material
Knurled Nut KN-1.13-1/2x13
PARTNUMBER
WINCO PARTNUMBER
KN-1.13-1/2x13
KN-1.13-1/2x13
D2
1.13
1.13
Inch
D1
Thread
1/2x13
1/2x13
D3
0.257
Inch
D4
1
Inch
T
0.22
0.22
Inch
B
0.44
Inch
WEIGHT
Weight
0.0400
0.0400
kg
CTN
US-Customs Tariff Number
731816
ROHS
YES
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D